How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| AJ: | 7.25 | T: | 1.625 |
| BD: | 9 | H: | 0.53 in |
| V: | 2.75 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LQ1: | 7.21 in | G: | 3.26 |
| AK: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | AA: | 14 |
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Ratio: | 20:1 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

