How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| AG: | 8.5 | T: | 1.625 |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| I: | 6.1 in | BD: | 9 |
| AB: | 6.38 | H: | 0.53 in |
| AA: | 14 | V: | 2.75 in |
| AK: | 8.5 | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YF | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 6.24 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

