How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| AJ: | 7.25 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| P: | 3.69 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.625 |
| V: | 2.75 in | LQ1: | 7.21 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Input Bore (C Face): | 1.375 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

