How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| I: | 6.1 in | AG: | 8.5 |
| D: | 4.5 | T: | 1.625 |
| H: | 0.53 in | AA: | 14 |
| AK: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| G: | 3.26 | BF: | 0.53 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Bore Code: | 26 |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

