How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| LQ1: | 7.21 in | I: | 6.1 in |
| AK: | 8.5 | D: | 4.5 |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.625 | BF: | 0.53 |
| AE2: | 0.63 | G: | 3.26 |
| AF: | 0.38 | AJ: | 7.25 |
| AG: | 8.5 | H: | 0.53 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Ratio: | 40:1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

