How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 7.21 in | D: | 4.5 |
| T: | 1.625 | AA: | 14 |
| V: | 2.75 in | AK: | 8.5 |
| BD: | 9 | G: | 3.26 |
| LL: | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AF: | 0.38 |
| P: | 3.69 in | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

