How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | LL: | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| AB: | 6.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AA: | 14 | G: | 3.26 |
| AK: | 8.5 | H: | 0.53 in |
| D: | 4.5 | AE2: | 0.63 |
| P: | 3.69 in | BD: | 9 |
| AG: | 8.5 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 339 | Series Code: | OE |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

