How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| T: | 1.625 | AB: | 6.38 |
| LQ1: | 7.21 in | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | P: | 3.69 in |
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | LL: | 4.25 in |
| AJ: | 7.25 | AE2: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.7 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 26 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

