How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 6.1 in |
| AE2: | 0.63 | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| V: | 2.75 in | T: | 1.625 |
| BD: | 9 | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 80:1 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

