How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| H: | 0.53 in | V: | 2.75 in |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | AA: | 14 |
| LL: | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
| LQ1: | 7.21 in | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
| T: | 1.625 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | OE |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Model Code: | 42YF | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.79 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

