How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| G: | 3.26 | T: | 1.625 |
| AE2: | 0.63 | V: | 2.75 in |
| LQ1: | 7.21 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

