How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| T: | 1.625 | P: | 3.69 in |
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| AG: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

