How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| BE1: | 0.5 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 8.5 |
| AK: | 8.5 | LL: | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 1.625 |
| G: | 3.26 | LQ1: | 7.77 in |
| I: | 6.1 in | AJ: | 7.25 |
| BD: | 9 | D: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 17.5 | Assembly: | YF-2 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 1.2 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

