How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | BE1: | 0.5 in |
| V: | 2.75 in | T: | 1.625 |
| AF: | 0.38 | LQ1: | 7.77 in |
| AK: | 8.5 | BF: | 0.53 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AA: | 14 |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Output RPM: | 17.5 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Bore Code: | 26 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

