How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 8.5 |
| AK: | 8.5 | AF: | 0.38 |
| AA: | 14 | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.625 |
| AJ: | 7.25 | V: | 2.75 in |
| BE1: | 0.5 in | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 1.625 in |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 117 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

