How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AA: | 14 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| T: | 1.625 | I: | 6.1 in |
| V: | 2.75 in | AB: | 6.38 |
| D: | 4.5 | AF: | 0.38 |
| AE2: | 0.63 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

