How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
| AE2: | 0.63 | LQ1: | 7.77 in |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | AB: | 6.38 |
| BD: | 9 | I: | 6.1 in |
| BF: | 0.53 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| LL: | 4.25 in | V: | 2.75 in |
| T: | 1.625 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

