How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | BD: | 9 |
| AA: | 14 | LQ1: | 7.77 in |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.625 | BE1: | 0.5 in |
| AE2: | 0.63 | BF: | 0.53 |
| AB: | 6.38 | G: | 3.26 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 70 | Input Bore (C Face): | 1.625 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

