How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| LQ1: | 7.77 in | BF: | 0.53 |
| LL: | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | I: | 6.1 in |
| T: | 1.625 | AJ: | 7.25 |
| BE1: | 0.5 in | AF: | 0.38 |
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | AG: | 8.5 |
| P: | 3.69 in | BD: | 9 |
| G: | 3.26 | AB: | 6.38 |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

