How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| V: | 2.75 in | LQ1: | 7.77 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.38 | T: | 1.625 |
| AG: | 8.5 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| P: | 3.69 in | AK: | 8.5 |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 5.23 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 26 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

