How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.63 | P: | 3.69 in |
| LL: | 4.25 in | AA: | 14 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| V: | 2.75 in | T: | 1.625 |
| LQ1: | 7.77 in | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

