How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 14 | LQ1: | 7.77 in |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.625 |
| AB: | 6.38 | AG: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio: | 40:1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

