How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| H: | 0.53 in | AK: | 8.5 |
| V: | 2.75 in | P: | 3.69 in |
| T: | 1.625 | AE2: | 0.63 |
| G: | 3.26 | D: | 4.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| AA: | 14 | BF: | 0.53 |
| LL: | 4.25 in | AJ: | 7.25 |
| BD: | 9 | AB: | 6.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Bore Code: | 26 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Output RPM: | 339 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Series Code: | OE |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

