How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | V: | 2.75 in |
| AA: | 14 | LL: | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 3.69 in | AF: | 0.38 |
| AJ: | 7.25 | I: | 6.1 in |
| G: | 3.26 | AE2: | 0.63 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 4.5 | T: | 1.625 |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Assembly: | YF-2 |
| Model Code: | 42YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

