How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.63 |
| V: | 2.75 in | LL: | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| D: | 4.5 | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| T: | 1.625 | P: | 3.69 in |
| AK: | 8.5 | AG: | 8.5 |
| AA: | 14 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YF | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Bore Code: | 26 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

