How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | T: | 1.625 |
| AJ: | 7.25 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| G: | 3.26 | D: | 4.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 6.1 in | P: | 3.69 in |
| LQ1: | 7.77 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Assembly: | YF-2 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

