How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | AA: | 14 |
| D: | 4.5 | G: | 3.26 |
| AJ: | 7.25 | AF: | 0.38 |
| BD: | 9 | AG: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| AK: | 8.5 | T: | 1.625 |
| P: | 3.69 in | V: | 2.75 in |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

