How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| D: | 4.5 | BD: | 9 |
| AB: | 6.38 | AA: | 14 |
| BE1: | 0.5 in | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 7.77 in |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.1 | Output RPM: | 233 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

