How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 3.69 in |
| D: | 4.5 | BE1: | 0.5 in |
| AB: | 6.38 | AG: | 8.5 |
| G: | 3.26 | BD: | 9 |
| BF: | 0.53 | LL: | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| LQ1: | 7.77 in | AE2: | 0.63 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | AF: | 0.38 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

