How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| BE: | 0.38 in | AA: | 14 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 6.1 in | T: | 1.625 |
| G: | 3.26 | AB: | 6.38 |
| H: | 0.53 in | BD: | 5.88 |
| P: | 3.69 in | AG: | 8.5 |
| BF: | 0.41 | AE2: | 0.63 |
| AF: | 0.38 | LQ: | 6.45 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YF |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

