How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| I: | 6.1 in | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
| T: | 1.625 | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LQ: | 6.45 in | V: | 2.75 in |
| D: | 4.5 | BD: | 5.88 |
| AA: | 14 | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Assembly: | YF-2 | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

