How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | T: | 1.625 |
| G: | 3.26 | AE2: | 0.63 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 4.5 | AK: | 4.5 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | BE: | 0.38 in |
| V: | 2.75 in | BD: | 5.88 |
| BF: | 0.41 | LQ: | 6.45 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Ratio: | 15:1 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.3 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

