How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| T: | 1.625 | AJ: | 5.88 |
| D: | 4.5 | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| LQ: | 6.45 in | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| LL: | 4.25 in | BE: | 0.38 in |
| AF: | 0.38 | I: | 6.1 in |
| V: | 2.75 in | BD: | 5.88 |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Bore Code: | 26 | Model Code: | 42YF |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

