How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.625 | BF: | 0.41 |
| AG: | 8.5 | AA: | 14 |
| D: | 4.5 | BD: | 5.88 |
| LQ: | 6.45 in | P: | 3.69 in |
| AB: | 6.38 | I: | 6.1 in |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 1.625 in |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

