How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | AA: | 14 |
| BE: | 0.38 in | AG: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| T: | 1.625 | AJ: | 5.88 |
| H: | 0.53 in | G: | 3.26 |
| AK: | 4.5 | LL: | 4.25 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 26 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

