How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| P: | 3.69 in | BD: | 5.88 |
| V: | 2.75 in | T: | 1.625 |
| I: | 6.1 in | H: | 0.53 in |
| BE: | 0.38 in | LQ: | 6.45 in |
Technical Specifications
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Output RPM: | 70 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

