How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 4.5 |
| AB: | 6.38 | BD: | 5.88 |
| H: | 0.53 in | LL: | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| LQ: | 6.45 in | V: | 2.75 in |
| BE: | 0.38 in | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| D: | 4.5 | T: | 1.625 |
| AJ: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

