How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 5.88 | V: | 2.75 in |
| AB: | 6.38 | T: | 1.625 |
| AG: | 8.5 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | I: | 6.1 in |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | LQ: | 6.45 in |
| G: | 3.26 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

