How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AG: | 8.5 |
| H: | 0.53 in | D: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| G: | 3.26 | AJ: | 5.88 |
| V: | 2.75 in | I: | 6.1 in |
| BF: | 0.41 | AA: | 14 |
| P: | 3.69 in | AB: | 6.38 |
| AF: | 0.38 | AE2: | 0.63 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

