How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LL: | 4.25 in |
| T: | 1.625 | G: | 3.26 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 14 | LQ: | 6.45 in |
| AF: | 0.38 | V: | 2.75 in |
| D: | 4.5 | I: | 6.1 in |
| AB: | 6.38 | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | 42YF |
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

