How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| V: | 2.75 in | BD: | 5.88 |
| AB: | 6.38 | G: | 3.26 |
| AA: | 14 | AJ: | 5.88 |
| LL: | 4.25 in | AF: | 0.38 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 3.69 in | AK: | 4.5 |
| T: | 1.625 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output RPM: | 339 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Model Code: | 42YF |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

