How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| BD: | 5.88 | H: | 0.53 in |
| D: | 4.5 | T: | 1.625 |
| AF: | 0.38 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AJ: | 5.88 | AG: | 8.5 |
| BF: | 0.41 | V: | 2.75 in |
| I: | 6.1 in | BE: | 0.38 in |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Series Code: | OE |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

