How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| AE2: | 0.63 | T: | 1.625 |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | AA: | 14 |
| LQ: | 6.45 in | BD: | 5.88 |
| AK: | 4.5 | D: | 4.5 |
| AB: | 6.38 | AF: | 0.38 |
| V: | 2.75 in | AJ: | 5.88 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Bore Code: | 26 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.39 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

