How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AF: | 0.38 |
| D: | 4.5 | P: | 3.69 in |
| T: | 1.625 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 4.25 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| BD: | 5.88 | I: | 6.1 in |
| BF: | 0.41 | AB: | 6.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output RPM: | 29.2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 42YF |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

