How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 6.45 in | BF: | 0.41 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| G: | 3.26 | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AG: | 8.5 | T: | 1.625 |
| D: | 4.5 | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

