How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | D: | 4.5 |
| AE2: | 0.63 | T: | 1.688 |
| LQ: | 6.45 in | AB: | 6.38 |
| G: | 3.26 | AA: | 14 |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 4.25 in | AJ: | 5.88 |
| V: | 2.75 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 42YF | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 12.9 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

