How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| D: | 4.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AJ: | 5.88 | V: | 2.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 3.26 | AK: | 4.5 |
| BF: | 0.41 | I: | 6.1 in |
| LQ: | 6.45 in | AA: | 14 |
| LL: | 4.25 in | AB: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

