How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| H: | 0.53 in | LQ: | 6.45 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.5 |
| P: | 3.69 in | AB: | 6.38 |
| AF: | 0.38 | AA: | 14 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 4.5 |
| G: | 3.26 | T: | 1.688 |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

