How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | LL: | 4.25 in |
| AG: | 8.5 | BE: | 0.38 in |
| BF: | 0.41 | P: | 3.69 in |
| AB: | 6.38 | H: | 0.53 in |
| AE2: | 0.63 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.38 | D: | 4.5 |
| LQ: | 6.45 in | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 12.9 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

