How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.688 | LQ: | 6.45 in |
| D: | 4.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| P: | 3.69 in | BF: | 0.41 |
| AE2: | 0.63 | AF: | 0.38 |
| LL: | 4.25 in | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 100:1 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

